??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFT 6025-HV003-A00A0C-S4
HELP_VARIABLE
Company
Balluff
Description
BTS
Bill of material
BALLUFF BFT 6025-HV003-A00A0C-S4
VERF
Availability
Available
BC
Order code
BFT0015
TC
Product identifier
BFT 6025-HV003-A00A0C-S4
PX
Product view
55983_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Media-contacting temperature sensors
W
Weight
0.328 Kg
TRAFFIC
Customs number
90251900
DESCRIPT
Description
Measuring range = -20...80 °C, Measuring element = Pt1000, Operating voltage Ub = 15...35 VDC, Analog output = Analog, voltage 0…10 V, Switching output = PNP, Connection = Connector, M12x1-Male, 4-pin, Installation length from contact surface = 25 mm, Process connection = G 1/2" outer, Process connection material = 1.4571 stainless steel, Gasket, material = FKM, Housing material = PC/ABS TPE-E, PC, 1.4301 stainless steel, Pressure rating max. = 150 bar, Ambient temperature = -20...80 °C, IP rating = IP65, IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.